Controladores PID i-Series de Temperatura, Processo e Deformação...
Software livre Controlador PID Totalmente Auto Ajustável Entradas universais: RTD, ... Este modelo também apresenta excitação incorporada, 24 Vcc @ 25 mA. Com sua grande ...
https://br.omega.com/pptst/CNI8_SERIES.html - 93K - 5/20/2024
Flow Batching Processor
Units of measure are user selectable. An analog output of 4 to 20 mA is available both in ... Memory Type: Non-volatile EEPROM with auto-backup Sensor Power: 12 Vdc, 10 mA ...
https://br.omega.com/pptst/DPF-520.html - 83K - 5/20/2024
Unmanaged Industrial Ethernet Switches
Unmanaged Switch Requires No Configuration Supports 10/100 Mbps Networks Auto Half/Full ... SPECIFICATIONS Power: 10 to 30 Vdc OM-ESW-104; OM-ESW-105: 215 mA maximum @ 24 Vdc ...
https://br.omega.com/pptst/OM-ESW-100_SERIES.html - 86K - 5/20/2024
Manômetro Digital com Saída Analógica
69 bar Absolute Pressure Selectable 4 to 20 mA, 0 to 5V or 0 to 10V Analogue Output ... and settings include: update rate, display damping, units, backlight, and auto-off. ...
https://br.omega.com/pptst/DPG409.html - 96K - 5/20/2024
Industrial Digital Pressure Gauges - Line, Loop, or Battery Powered...
A Multi-Functional Digital Gauge with Optional 4 to 20 mA Output and (1) or (2) SPDT ... KEYPAD FUNCTIONS: On/Off: Manually turns unit on and off (auto-off options in menu) Zero/...
https://br.omega.com/pptst/DPG9000.html - 83K - 5/20/2024
Two Stage Batch Controller/Ratemeter
or mechanical contacts; user-programmable auto-reset of batch total (repeat cycles, 10 Hz ... 220 Vac ±15% optional Current: Max 250 mA DC or 3.2 VA Output Power: On AC-powered ...
https://br.omega.com/pptst/DPF30.html - 88K - 5/20/2024
Controlador Universal de Processos Novus - N2000
Entrada Universal: J, K, T, N, R, S, E, B; Pt100, 4 a 20 mA, 0 a 50 mV, 0 a 5 Vcc, 0 a 10 ... A todos os segmentos podem ser associados eventos Auto-Sintonia: Dos parâmetros PID ...
https://br.omega.com/pptst/CN-N2000.html - 82K - 5/20/2024
Digital Oscilloscope 20 MHz 2-Channel
Digital Oscilloscope 20 MHz 2-Channel imagem meramente ilustrativa 20 MHz Bandwidth Auto-S... 400 mV, 4V, 40V, 400V AC/DC Current: 40 mA, 300 mA, 20A Resistance: 400Ω, 4 KΩ, 40 ...
https://br.omega.com/pptst/HOS-MS420.html - 89K - 5/20/2024
1/32 DIN Ramp and Soak Controllers
universal inputs, fuzzy logic, autotune, auto/manual capability, and 16-segment ramp and ... Switched Voltage (Non-Isolated): 5 Vdc @ 20 mA Weight: 114 g (4 oz) Front-Panel Rating: ...
https://br.omega.com/pptst/CN74000.html - 87K - 5/20/2024
Thermocouple Controller
User-Selectable Ramp to Setpoint Smooth Auto/Manual Operation Optional RS232 or RS485 ... (-1999 to 9999) Selectable 0 to 50 mV MA 4 to 29 mA Scalable (-1999 to 9999) ...
https://br.omega.com/pptst/CN8500.html - 92K - 5/20/2024